IESNA:LM-63-2002
[TEST]P944230
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37135
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3387.5 3366.2 3321.8 3283.2 3273.6 3277.4 3289 3310.3 3329.6 3335.3
3337.3 3366.2 3426.1 3524.5 3688.6 3920.2 4202 4541.7 4976 5493.3
6080.1 6798.1 7668.6 8658.8 9724.2 10868.8 11967.1 12478.6 11729.7 9064.1
4931.6 1391.7 426.6 252.9 144.8 59.8 0
3387.5 3375.9 3329.6 3291 3281.3 3283.2 3294.8 3316 3333.4 3339.2
3343.1 3373.9 3431.9 3536.1 3696.3 3929.8 4215.5 4557.1 5003 5520.3
6126.4 6865.6 7770.9 8739.8 9824.6 10998.1 12073.3 12536.5 11611.9 8861.4
4701.9 1304.8 413.1 231.6 135.1 54 0
3387.5 3372 3327.6 3287.1 3269.7 3271.6 3277.4 3289 3296.7 3304.5
3316 3348.9 3410.6 3509.1 3671.2 3885.4 4159.5 4483.8 4902.6 5414.1
6053 6852.1 7790.2 8832.5 9913.4 11059.9 12142.7 12706.4 12021.1 9571.7
5682.4 2096.2 559.8 277.9 164.1 63.7 0
3387.5 3364.3 3321.8 3277.4 3254.3 3248.5 3252.3 3254.3 3254.3 3267.8
3287.1 3323.8 3385.5 3482 3621 3825.6 4097.8 4429.8 4848.6 5358.2
6049.2 6875.3 7929.2 9116.2 10332.2 11525.1 12638.8 13268 12920.6 11110.1
7628.1 3690.5 1111.8 405.3 196.9 61.8 0
3387.5 3364.3 3323.8 3277.4 3248.5 3242.7 3246.6 3246.6 3246.6 3262
3296.7 3329.6 3381.7 3464.7 3590.1 3779.3 4053.4 4395 4815.8 5352.4
6060.8 7004.6 8222.6 9664.4 11146.8 12474.7 13546 14225.4 14306.5 13380
10670 6417.8 2725.4 694.9 233.6 54 0
3387.5 3358.5 3318 3271.6 3240.8 3235 3240.8 3248.5 3248.5 3263.9
3300.6 3327.6 3368.2 3456.9 3590.1 3779.3 4045.6 4395 4823.5 5389.1
6128.3 7143.6 8506.3 10168.2 11855.1 13320.1 14393.3 15192.4 15682.7 15370
13322.1 9353.6 4479.9 1407.1 299.2 69.5 0
3387.5 3364.3 3321.8 3273.6 3242.7 3235 3238.8 3246.6 3246.6 3262
3296.7 3333.4 3385.5 3470.5 3601.7 3794.7 4065 4404.7 4829.3 5365.9
6074.3 7020.1 8243.8 9664.4 11131.3 12488.2 13607.7 14387.5 14491.8 13472.6
10915.1 6664.9 2619.2 675.6 194.9 52.1 0
3387.5 3368.2 3327.6 3279.4 3248.5 3240.8 3246.6 3252.3 3258.1 3273.6
3298.7 3339.2 3404.8 3503.3 3644.2 3839.1 4115.1 4451 4869.8 5394.8
6089.7 6966 8025.7 9181.8 10365 11559.8 12692.8 13327.9 12893.6 11197
7846.2 3771.6 1125.3 422.7 200.7 61.8 0
3387.5 3373.9 3331.5 3285.2 3260.1 3256.2 3263.9 3279.4 3292.9 3306.4
3323.8 3358.5 3426.1 3532.2 3690.5 3908.6 4180.8 4510.8 4923.9 5423.8
6056.9 6842.5 7763.2 8768.8 9818.8 10953.8 12069.4 12631.1 12040.4 10013.8
6327.1 2486.1 712.2 339.7 181.4 73.3 0
3387.5 3377.8 3333.4 3287.1 3265.9 3263.9 3277.4 3304.5 3327.6 3341.1
3354.6 3389.4 3453.1 3561.2 3727.2 3960.7 4246.4 4591.9 5016.5 5530
6124.4 6863.7 7714.9 8670.4 9685.6 10810.9 11882.2 12302.9 11507.7 8932.9
4894.9 1474.7 449.7 227.8 121.6 48.3 0
3387.5 3375.9 3333.4 3287.1 3265.9 3265.9 3279.4 3304.5 3329.6 3341.1
3352.7 3381.7 3447.3 3549.6 3713.7 3941.4 4225.2 4586.1 5012.7 5499.1
6083.9 6792.3 7639.6 8600.9 9569.8 10695.1 11789.5 12306.8 11635.1 9201.2
5213.4 1638.7 474.8 247.1 127.4 44.4 0
